??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0114 Lock Nut
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Locking nuts
Bill of material
22120.0114 Lock Nut
BESTNR
Ref. No.
22120.0114
MAT
Material
Steel
AUS
Version
Locking Nuts ISO 8675 (DIN 439) for following sizes
D2
Thread
M 8 x 1.0
G
Weight
3 g
Embedded user actions